(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lint Roller, Spare Tape, Floor Clean

Click this image to zoom it.

Move the mouse over the image to zoom

Lint Roller, Spare Tape, Floor Clean

Standard Unit Price:
131,429 IDR-
Days to Ship :
12 Day(s)

[Features]
· Comfortable cleaning even on flooring, without clinging to floors or leaving adhesive residue.
· Firmly catches even large debris which cannot be caught with wiper / Firmly holds on to captured debris.
· Silent, enabling quick cleaning even at night.

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width x 45 cycles
  • Core diameter(mm)
    38
  • Material (tape)
    Paper with special fibers coated and adhered
Part Number
Internal Capacity

Refine by

  • 1 Bag (2 Rolls)
  • 1 Bag (4 Rolls)
  • Clear
JAN Code

Refine by

  • 4904140583514
  • 4904140583545
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
1 Bag (2 Rolls)
4904140583514
12 Day(s)
131,429 IDR

Part Number : C4351
Days to Ship 12 Day(s)
Standard Unit Price 131,429 IDR
Quantity 1 Bag (2 Rolls)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width x 45 cycles
  • Core diameter(mm)
    38
  • JAN Code
    4904140583514
  • Mass(g)
    240
  • Material (tape)
    Paper with special fibers coated and adhered
  • Individual Packaging Size
    112×230×56
1 Bag (4 Rolls)
4904140583545
12 Day(s)
247,692 IDR

Part Number : C4354
Days to Ship 12 Day(s)
Standard Unit Price 247,692 IDR
Quantity 1 Bag (4 Rolls)

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    160 mm width x 45 cycles
  • Core diameter(mm)
    38
  • JAN Code
    4904140583545
  • Mass(g)
    480
  • Material (tape)
    Paper with special fibers coated and adhered
  • Individual Packaging Size
    224×230×56