(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Roller High Grade SC

Click this image to zoom it.

Move the mouse over the image to zoom

Roller High Grade SC

Standard Unit Price:
201,538 IDR-
Days to Ship :
12 Day(s)

[Features]
· The edge can be found straight away with the orange line.
· Clean straight cuts.
· Even if long hair gets adhered, the paper will not tear vertically.
· The staggered perforations allow smooth rolling.
· Goes in between the fibers and catches the fine dirt and dust.
· It is designed to help prevent damage to the fabric and to leave minimal residual glue.

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Tape size
    160 mm width x 40 cycles
  • Material (tape receiver)
    Polypropylene
  • Material (grip)
    Polypropylene
  • Material (case)
    Polypropylene
  • Paper Tube (Orange Line)
    Polypropylene
  • Material (tape)
    Spike dot adhesive coated paper
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Width×Length(mm)

Refine by

  • 160×295
  • 160×610~970
  • Clear
Size (Total Length)(mm)

Refine by

  • 295
  • 610~970
  • Clear
JAN Code

Refine by

  • 4904140583330
  • 4904140583347
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
1 pc.
160×295
295
4904140583330
12 Day(s)
201,538 IDR

Part Number : C4333
Days to Ship 12 Day(s)
Standard Unit Price 201,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Width×Length(mm)
    160×295
  • Tape size
    160 mm width x 40 cycles
  • Size (Total Length)(mm)
    295
  • JAN Code
    4904140583330
  • Mass(g)
    315
  • Specifications
    Short
  • Material (tape receiver)
    Polypropylene
  • Material (grip)
    Polypropylene
  • Material (shaft)
    Rust-proofed iron wire (chrome plated)
  • Material (case)
    Polypropylene
  • Paper Tube (Orange Line)
    Polypropylene
  • Material (tape)
    Spike dot adhesive coated paper
  • Individual Packaging Size
    190×345×70
1 pc.
160×610~970
610~970
4904140583347
12 Day(s)
296,923 IDR

Part Number : C4334
Days to Ship 12 Day(s)
Standard Unit Price 296,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Width×Length(mm)
    160×610~970
  • Tape size
    160 mm width x 40 cycles
  • Size (Total Length)(mm)
    610~970
  • JAN Code
    4904140583347
  • Mass(g)
    395
  • Specifications
    Long
  • Material (tape receiver)
    Polypropylene
  • Material (grip)
    Polypropylene
  • Material (shaft)
    Rust-proofed iron wire (chrome plated), Aluminum
  • Material (case)
    Polypropylene
  • Paper Tube (Orange Line)
    Polypropylene
  • Material (tape)
    Spike dot adhesive coated paper
  • Individual Packaging Size
    190×670×70