(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lint Roller, Mini Floor Clean

Click this image to zoom it.

Move the mouse over the image to zoom

Lint Roller, Mini Floor Clean

Standard Unit Price:
195,385 IDR
Days to Ship :
12 Day(s)

[Features]
· Comfortable cleaning even on flooring, without clinging to floors or leaving adhesive residue.
· Firmly catches even large debris which cannot be caught with wiper / Firmly holds on to captured debris.
· Silent, enabling quick cleaning even at night.
· A desk that can be easily used and is also perfect for studying.

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Width×Length(mm)
    80×200
  • Tape size
    80 mm Width x 30 Rolls
  • JAN Code
    4904140255039
  • Mass(g)
    160
  • Material (tape receiver)
    Polypropylene
  • Material (grip)
    Polypropylene
  • Material (shaft)
    Rust-proofed iron wire (chrome plated)
  • Material (case)
    Polypropylene
  • Material (tape)
    Paper with special fibers coated and adhered
  • Individual Packaging Size
    110×200×70
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
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
1 pc.
12 Day(s)
195,385 IDR

Part Number : C2503
Days to Ship 12 Day(s)
Standard Unit Price 195,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Width×Length(mm)
    80×200
  • Tape size
    80 mm Width x 30 Rolls
  • JAN Code
    4904140255039
  • Mass(g)
    160
  • Material (tape receiver)
    Polypropylene
  • Material (grip)
    Polypropylene
  • Material (shaft)
    Rust-proofed iron wire (chrome plated)
  • Material (case)
    Polypropylene
  • Material (tape)
    Paper with special fibers coated and adhered
  • Individual Packaging Size
    110×200×70