(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
BKA04 Grout and Bathtub Lid Brush

BKA04 Grout and Bathtub Lid Brush

Standard Unit Price:
122,308 IDR
Days to Ship :
12 Day(s)

[Features]
· Make every nook and cranny of your bath spotless.

Basic Specifications

  • Product Model
    Hand Brush
  • Color
    Gray
  • JAN Code
    4901105248549
  • ITF Code
    14901105248546
  • Weight(g)
    97
  • Individual Packaging Size(mm)
    255×120×15
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
122,308 IDR

Part Number : BKA04
Days to Ship 12 Day(s)
Standard Unit Price 122,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Hand Brush
  • Color
    Gray
  • JAN Code
    4901105248549
  • ITF Code
    14901105248546
  • Weight(g)
    97
  • Individual Packaging Size(mm)
    255×120×15
  • Material
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)