(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Jack Stand

Jack Stand

Standard Unit Price:
1,606,325 IDR-
Days to Ship :
Quote

[Features]
·1 set contains 2 legs.
·It will be a click posting system.
·Comes with a safety pin.
·It has wide feet that provide excellent stability.
·Please use it as a support when using a jack.

Basic Specifications

  • Material
    Steel
  • Set content
    2 pieces in 1 set
  • Internal capacity
    1 set

Details

Part Number
Internal capacity

Refine by

  • 1 set
  • Clear
Total length(mm)

Refine by

  • 300~435
  • 400~620
  • Clear
Allowable load(t)

Refine by

  • 3.0
  • 6.0
  • Clear
JAN code

Refine by

  • 7314150178674
  • 7314150178681
  • Clear
Trusco code

Refine by

  • 471-7881
  • 471-7872
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 set
300~435
3.0
7314150178674
471-7872
Quote
1,606,325 IDR

Part Number : BH33000
Days to Ship Quote
Standard Unit Price 1,606,325 IDR
Quantity 1 set

Specificationtitle

  • Total length(mm)
    300~435
  • Allowable load(t)
    3.0
  • JAN code
    7314150178674
  • Trusco code
    471-7872
  • Material
    Steel
  • Mass(kg)
    7.0
  • Set content
    2 pieces in 1 set
1 set
400~620
6.0
7314150178681
471-7881
Quote
2,878,770 IDR

Part Number : BH36000
Days to Ship Quote
Standard Unit Price 2,878,770 IDR
Quantity 1 set

Specificationtitle

  • Total length(mm)
    400~620
  • Allowable load(t)
    6.0
  • JAN code
    7314150178681
  • Trusco code
    471-7881
  • Material
    Steel
  • Mass(kg)
    13.2
  • Set content
    2 pieces in 1 set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has 2 Pieces in 1 Set.
●A click posting system.
●Has a safety pin.

Specification

●SPQ(set):1

Materials

●Special Steel Tool

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)