(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Convoy RS

Convoy RS

Standard Unit Price:
939,538 IDR
Days to Ship :
1 Day(s)

[Features]
· Pressing force switching type and supports the curing of the caulking compound.
[Material]
· Main unit: Steel
· Grip: Engineering Plastic

(i)Caution

  • This product conducts electricity. Take care to avoid electric shock.
  • As these are seasonal items, some may be unavailable. We appreciate your understanding in advance.

Basic Specifications

  • Product Type
    Caulking Gun
  • Details Type
    Belt Type Caulking Guns
  • Overall Length(mm)
    395
  • Full height(mm)
    193
  • Cylinder diameter(mm)
    58
  • JAN Code
    4975364165640
  • Trusco Code
    753-7662
  • Mass(g)
    741
  • Outstroke volume
    7mm
  • Compatible Caulking Compound(ml)
    330
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
1 Day(s)
939,538 IDR

Part Number : CNV-RS
Days to Ship 1 Day(s)
Standard Unit Price 939,538 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Gun
  • Details Type
    Belt Type Caulking Guns
  • Overall Length(mm)
    395
  • Full height(mm)
    193
  • Cylinder diameter(mm)
    58
  • JAN Code
    4975364165640
  • Trusco Code
    753-7662
  • Mass(g)
    741
  • Outstroke volume
    7mm
  • Compatible Caulking Compound(ml)
    330