(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PM2.5 Checker

PM2.5 Checker

Standard Unit Price:
2,400,154 IDR
Days to Ship :
1 Day(s)

The built-in sensor catches dust, and the LEDs (green, yellow, and red) indicate the PM2.5 density.
[Features]
·This is a compact PM2.5 checker.
[Applications]
·For checking the concentration of PM2.5 at home and on site.
·As a guideline for children and the elderly when going outdoors.

Basic Specifications

  • Specifications
    • STOCK
  • JAN Code
    4983621300185
  • Trusco Code
    756-7413
  • Mass(g)
    270
  • Power Supply(V)
    DC 5 (Power supply via micro USB from a commercially available AC adapter)
  • Operating temperature and humidity(°C)
    0-40, 80%RH or less (However, there must be no condensation)
  • Storage Temperature/Humidity(°C)
    -10 to 50, 80%RH or less (but do not subject to condensation)
  • Charge time(h)
    Approx. 5 (when Using AC Adapter with Output Capacity of 1 A)
  • Time of continuous use(h)
    Approx. 7
  • Sensor
    Dust Sensor
  • Dust Particle Detection Size(μm)
    Approximately 0.5
  • Measuring Range(μg/㎥)
    Approx. 0-105 (9 LEDs Used to Display Segments of Approx. 12 μg/m³)
  • Resolution(μg/㎥)
    Approx. 12 (1 LED)
  • Measurement accuracy(μg/㎥)
    ±12 (1 pc of LED)
  • Specifications
    Equipped with built-in rechargeable battery
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
2,400,154 IDR

Part Number : PM-2.5C
Days to Ship 1 Day(s)
Standard Unit Price 2,400,154 IDR
Quantity 1 unit

Specificationtitle

  • JAN Code
    4983621300185
  • Trusco Code
    756-7413
  • Mass(g)
    270
  • Power Supply(V)
    DC 5 (Power supply via micro USB from a commercially available AC adapter)
  • Operating temperature and humidity(°C)
    0-40, 80%RH or less (However, there must be no condensation)
  • Storage Temperature/Humidity(°C)
    -10 to 50, 80%RH or less (but do not subject to condensation)
  • Charge time(h)
    Approx. 5 (when Using AC Adapter with Output Capacity of 1 A)
  • Time of continuous use(h)
    Approx. 7
  • Sensor
    Dust Sensor
  • Dust Particle Detection Size(μm)
    Approximately 0.5
  • Measuring Range(μg/㎥)
    Approx. 0-105 (9 LEDs Used to Display Segments of Approx. 12 μg/m³)
  • Resolution(μg/㎥)
    Approx. 12 (1 LED)
  • Measurement accuracy(μg/㎥)
    ±12 (1 pc of LED)
  • Specifications
    Equipped with built-in rechargeable battery

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Will catch dust with built-in sensor, the LED(green, yellow, red) will display the standard of PM 2.5 density.
●Compact Type PM 2.5 Checker.
●Safe made in Japan sensor is installed.

Usage

●To check the concentration of PM 2.5 in homes and on site.
●A guide for children and elderly when going outdoors.

Specification

●Dust Particle Detection Size:Approx. 0.5μm
●Measuring Range(μg/m3):Approx. 0 to 105(9 displayed by classification with approx. 12μg/m3 by nine LEDs)
●Resolution (μg/m3):Approx. 12(for one LED)
●Measurement Precision(μg/m3):± 12(1 piece LED)
●Power Supply: DC5V(power supply from Micro USB via commercially available AC adapter etc.)
●Built-in rechargeable battery installed
●Charging Time: Approx. 5 hours(when AC adapter with 1A output capacity is used)(AC accessory not included), Continuous U

Warning

●Concentration of PM2.5 changes greatly depending on measuring environment surroundings. Therefore, publicly disclosed index value is not guaranteed assurance, for example(vehicle exhaust gas, tobacco smoke, other small dust etc.).

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)