(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Portal Crane (Telescopic)

Click this image to zoom it.

Move the mouse over the image to zoom

Portable Portal Crane (Telescopic)

Standard Unit Price:
141,999,000 IDR-
Days to Ship :
Quote

Ideal for work sites without crane facilities.
[Features]
· The gate is movable vertically by hand, and can be stowed compactly with convenient and simple handling.
· Includes casters for movement (with swivel/brakes for all four wheels) and geared trolley.
· Cleanroom specifications also supported.
· Head can be adjusted in 5 steps of 200 mm increments.

(i)Caution

  • Assembly to be performed by the customer.
  • It will be delivered loaded onto pallets by parts, and must be unloaded by the customer.

Basic Specifications

  • Product Type
    Gantry crane
  • Lift(m)
    2.2~3
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Hanging Load Rating(t)

Refine by

  • 0.49
  • 1
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
1 unit
1
Quote
146,665,847 IDR

Part Number : PMC1000BN
Days to Ship Quote
Standard Unit Price 146,665,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Gantry crane
  • Hanging Load Rating(t)
    1
  • Lift(m)
    2.2~3
  • Mass(kg)
    273
1 unit
0.49
Quote
141,999,000 IDR

Part Number : PMC480BN
Days to Ship Quote
Standard Unit Price 141,999,000 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Gantry crane
  • Hanging Load Rating(t)
    0.49
  • Lift(m)
    2.2~3
  • Mass(kg)
    259