(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clamp for Laying Secondary Concrete Materials, Adjustable clamping range type

Click this image to zoom it.

Move the mouse over the image to zoom

Clamp for Laying Secondary Concrete Materials, Adjustable clamping range type

Standard Unit Price:
10,552,615 IDR-
Days to Ship :
1 Day(s) or more

Ideal for laying and construction work of U-shaped grooves, lids, curb stones, blocks, etc.
[Features]
· Clamping claw thickness is 9 mm and the joint interval can be easily set.
· The clamp range can be easily adjusted by replacing the toggle pin.
· Non-slip, reliable claw-toothed clamp.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Basic Working Load(t)

Refine by

  • 0.15
  • 0.3
  • Clear
Minimum Clamp Width(mm)

Refine by

  • 400
  • 580
  • Clear
Maximum Clamp Width(mm)

Refine by

  • 600
  • 1050
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
1 unit
0.15
400
600
1 Day(s)
10,552,615 IDR

Part Number : UGC150M
Days to Ship 1 Day(s)
Standard Unit Price 10,552,615 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Concrete Product Clamp
  • Basic Working Load(t)
    0.15
  • Minimum Clamp Width(mm)
    400
  • Maximum Clamp Width(mm)
    600
  • Mass(kg)
    9
  • Specifications
    Hand/Machine Dual Use Type
1 unit
0.3
580
1050
Quote
18,111,231 IDR

Part Number : UGC300M
Days to Ship Quote
Standard Unit Price 18,111,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Concrete Product Clamp
  • Basic Working Load(t)
    0.3
  • Minimum Clamp Width(mm)
    580
  • Maximum Clamp Width(mm)
    1050
  • Mass(kg)
    17
  • Specifications
    Hand/Machine Dual Use Type