(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Steering Arm Puller 204-0

Click this image to zoom it.

Move the mouse over the image to zoom

Steering Arm Puller 204-0

Standard Unit Price:
3,508,532 IDR
Days to Ship :
10 Day(s) or more

[Features]
Ideal for pulling out ball bearings and bearing races.

Basic Specifications

  • Capacity (Excluding Outer)(mm)
    50
  • Arm Length(mm)
    70
  • JAN Code
    4021176028168
  • Note
    Center bolt product number: 610094, shoulder product number:204-0-T, arm product number: 204-0-70-P, side clamp product number: 204001
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s) or more
3,508,532 IDR

Part Number : 204-0
Days to Ship 10 Day(s) or more
Standard Unit Price 3,508,532 IDR

Specificationtitle

  • Capacity (Excluding Outer)(mm)
    50
  • Arm Length(mm)
    70
  • JAN Code
    4021176028168
  • Note
    Center bolt product number: 610094, shoulder product number:204-0-T, arm product number: 204-0-70-P, side clamp product number: 204001

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)