(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Over Sized Steel Cart Fixed Handle Type

Click this image to zoom it.

Move the mouse over the image to zoom

Over Sized Steel Cart Fixed Handle Type

Standard Unit Price:
7,991,389 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Robust steel construction with load resistance of 500 kg
· Fixed-handle type for greater strength
· Rubber bumper all around the rim absorbs any impacts.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Handle Locking Type
  • Length(mm)
    1257
  • Width(mm)
    790
  • Caster Diameter(mm)
    200
  • Handle Height(mm)
    885
  • JAN Code
    4546678002169
  • Mass(g)
    39000
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
11 Day(s) or more
7,991,389 IDR

Part Number : NHT-502
Days to Ship 11 Day(s) or more
Standard Unit Price 7,991,389 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Handle Locking Type
  • Length(mm)
    1257
  • Width(mm)
    790
  • Caster Diameter(mm)
    200
  • Handle Height(mm)
    885
  • JAN Code
    4546678002169
  • Mass(g)
    39000