(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Silent Resin Large Dolly Double Handle Fixed Type

Click this image to zoom it.

Move the mouse over the image to zoom

Silent Resin Large Dolly Double Handle Fixed Type

Standard Unit Price:
4,206,981 IDR-
Days to Ship :
13 Day(s) or more

[Features]
· Lightweight and quiet plastic dolly cart.
· Fixed-handle type for greater strength.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Dual Handle Attachment Type
  • With Long Double-Ended Handle
  • Clear
Handle Height(mm)

Refine by

  • 875
  • 885
  • Clear
JAN Code

Refine by

  • 4546678003005
  • 4546678003036
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
1 unit
Dual Handle Attachment Type
875
4546678003005
13 Day(s) or more
4,206,981 IDR

Part Number : NP-303GS
Days to Ship 13 Day(s) or more
Standard Unit Price 4,206,981 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Dual Handle Attachment Type
  • Length(mm)
    900
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    875
  • JAN Code
    4546678003005
  • Mass(g)
    16000
  • Features
    Has both handles to prevent collapse of luggage.
1 unit
With Long Double-Ended Handle
885
4546678003036
13 Day(s) or more
6,803,443 IDR

Part Number : NP-310GS
Days to Ship 13 Day(s) or more
Standard Unit Price 6,803,443 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    With Long Double-Ended Handle
  • Length(mm)
    900
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    885
  • JAN Code
    4546678003036
  • Mass(g)
    20000
  • Features
    Long, double-ended handle convenient for transporting long objects.