(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Silent Resin Small Dolly Double-Sided Network Opening And Closing Type NP-107GS

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Silent Resin Small Dolly Double-Sided Network Opening And Closing Type
Part Number: NP-107GS

Standard Unit Price: 4,871,667 IDR Special Price 4,871,667 IDR
Quantity: 1 unit
Days to Ship: 11 Day(s) or more

Dolly cart / hand truck for carrying differently-sized items at once.
[Features]
· Lightweight, easy-to-use plastic dolly cart.
· Low-noise casters comply with the 40 dB noise limit for category AA areas under Japan's environmental quality standards for noise.
· Casters are non-marking gray rubber that leaves no rubber marks on the floor.
· All-Japanese product, with all parts, from handle to deck and casters, made in Japan.
[Applications]
· For carrying differently-sized items at once.

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Double-sided openable fence
  • Length(mm)
    825
  • Width(mm)
    505
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • JAN Code
    4546678002244
  • Mass(g)
    17000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)