(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Silent Resin Small Dolly with Foot Brake

Click this image to zoom it.

Move the mouse over the image to zoom

Silent Resin Small Dolly with Foot Brake

Standard Unit Price:
2,563,889 IDR
Days to Ship :
10 Day(s) or more

Lightweight and quiet. Plastic dolly cart with foot brake, useful for using the cart on slopes.
[Features]
· Foot brake is also convenient when using the cart on downhill roads or slopes, etc.
· Foot brake is operated by stepping for both engaging and disengaging the brake, preventing damage to shoes.
· Low-noise casters comply with the 40 dB noise limit for category AA areas under Japan's environmental quality standards for noise.
· Casters are non-marking gray rubber that leaves no rubber marks on the floor.
· When the rubber is worn and the brake performance deteriorates, the brake position can be adjusted.
· All-Japanese product, of which all parts, from handle to deck and casters, are safe, reliable and high quality, made in Japan.
[Applications]
Transport cart for situations where a brake is required.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Handle Folding, with Foot Brake
  • Length(mm)
    710
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • JAN Code
    4546678002114
  • Mass(g)
    10000
  • Specifications
    Handle: includes finger pinch prevention cap
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
10 Day(s) or more
2,563,889 IDR

Part Number : NP-106GS
Days to Ship 10 Day(s) or more
Standard Unit Price 2,563,889 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Handle Folding, with Foot Brake
  • Length(mm)
    710
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • JAN Code
    4546678002114
  • Mass(g)
    10000
  • Specifications
    Handle: includes finger pinch prevention cap