(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Silent Resin Small Dolly Handle Fixed Type NP-102GS

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Silent Resin Small Dolly Handle Fixed Type
Part Number: NP-102GS

Standard Unit Price: 2,188,417 IDR Special Price 2,188,417 IDR
Quantity: 1 unit
Days to Ship: 13 Day(s) or more

[Features]
· Lightweight and quiet plastic dolly cart.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Handle Locking Type
  • Length(mm)
    730
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • JAN Code
    4546678001872
  • Mass(g)
    8000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)