(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Large Resin Dolly with Foot Brake

Click this image to zoom it.

Move the mouse over the image to zoom

Large Resin Dolly with Foot Brake

Standard Unit Price:
4,193,092 IDR
Days to Ship :
13 Day(s) or more

[Features]
· Lightweight, convenient plastic dolly cart
· Casters are non-marking, carbon-free gray rubber that leaves no black rubber marks on the floor.
· Foot brake is useful for using the cart on downhill roads and slopes.
 Foot brake is operated by stepping for both engaging and disengaging the brake, preventing damage to shoes.
 When the rubber is worn and the brake performance deteriorates, the brake position can be adjusted.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Handle Folding, with Foot Brake
  • Length(mm)
    930
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    865
  • Mass(g)
    16000
  • Specifications
    Handle: includes finger pinch prevention cap
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
13 Day(s) or more
4,193,092 IDR

Part Number : NP-306
Days to Ship 13 Day(s) or more
Standard Unit Price 4,193,092 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Handle Folding, with Foot Brake
  • Length(mm)
    930
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    865
  • Mass(g)
    16000
  • Specifications
    Handle: includes finger pinch prevention cap