(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Large Resin Dolly, 3-level

Click this image to zoom it.

Move the mouse over the image to zoom

Large Resin Dolly, 3-level

Standard Unit Price:
6,870,833 IDR-
Days to Ship :
13 Day(s) or more

[Features]
· Lightweight, convenient plastic construction
· 3-tier cart, useful for picking work, etc.
· Casters are non-marking, carbon-free gray rubber that leaves no black rubber marks on the floor
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    970
  • Mass(g)
    25000
  • Specifications
    Load capacity (kg): Upper level 50, middle level 50, Lower level 200
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • 3-stage double handle locking
  • 3 Tiers
  • Clear
Length(mm)

Refine by

  • 935
  • 975
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
1 unit
3 Tiers
935
13 Day(s) or more
6,870,833 IDR

Part Number : NP-305
Days to Ship 13 Day(s) or more
Standard Unit Price 6,870,833 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    3 Tiers
  • Length(mm)
    935
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    970
  • Mass(g)
    25000
  • Specifications
    Load capacity (kg): Upper level 50, middle level 50, Lower level 200
1 unit
3-stage double handle locking
975
15 Day(s) or more
7,673,611 IDR

Part Number : NP-319
Days to Ship 15 Day(s) or more
Standard Unit Price 7,673,611 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    3-stage double handle locking
  • Length(mm)
    975
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    970
  • Mass(g)
    25000
  • Specifications
    Load capacity (kg): Upper level 50, middle level 50, Lower level 200