(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Resin Dolly, Folding Handle Type

Click this image to zoom it.

Move the mouse over the image to zoom

Small Resin Dolly, Folding Handle Type

Standard Unit Price:
2,289,152 IDR
Days to Ship :
13 Day(s) or more

[Features]
· Classic dolly cart with folding handle.
· Lightweight, convenient plastic construction.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Handle Folding Type
  • Length(mm)
    710
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • Mass(g)
    9000
  • Specifications
    Handle includes finger pinch prevention cap
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
13 Day(s) or more
2,289,152 IDR

Part Number : NP-101
Days to Ship 13 Day(s) or more
Standard Unit Price 2,289,152 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Handle Folding Type
  • Length(mm)
    710
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • Mass(g)
    9000
  • Specifications
    Handle includes finger pinch prevention cap