(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Resin Dolly, 3-level

Click this image to zoom it.

Move the mouse over the image to zoom

Small Resin Dolly, 3-level

Standard Unit Price:
4,495,278 IDR-
Days to Ship :
13 Day(s) or more

[Features]
· Lightweight, convenient plastic dolly cart
· 3-tier specification with triple the amount of loading surface, optimal for reducing fatigue in picking and other work that involves stooping.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • Specifications
    Load capacity (kg): Upper level 25, middle level 25, Lower level 100
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • 3-stage double handle locking
  • 3 Tiers
  • Clear
Length(mm)

Refine by

  • 750
  • 790
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
1 unit
3 Tiers
750
13 Day(s) or more
4,495,278 IDR

Part Number : NP-105
Days to Ship 13 Day(s) or more
Standard Unit Price 4,495,278 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    3 Tiers
  • Length(mm)
    750
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • Mass(g)
    16000
  • Specifications
    Load capacity (kg): Upper level 25, middle level 25, Lower level 100
1 unit
3-stage double handle locking
790
15 Day(s) or more
4,730,430 IDR

Part Number : NP-119
Days to Ship 15 Day(s) or more
Standard Unit Price 4,730,430 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    3-stage double handle locking
  • Length(mm)
    790
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    865
  • Mass(g)
    17000
  • Specifications
    Load capacity (kg): Upper level 25, middle level 25, Lower level 100