(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strong Hand Truck, Dual Handle Fixed-Type

Click this image to zoom it.

Move the mouse over the image to zoom

Strong Hand Truck, Dual Handle Fixed-Type

Standard Unit Price:
11,538,333 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Robust steel transport cart
· Both handles are fixed to prevent the load from falling off, etc.
· Powder coating is resistant to rain and rust.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    600
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Dual Handle Attachment Type
  • Length(mm)
    1300
  • Width(mm)
    775
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    860
  • JAN Code
    4546678003357
  • Mass(g)
    49000
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
11 Day(s) or more
11,538,333 IDR

Part Number : STR-603
Days to Ship 11 Day(s) or more
Standard Unit Price 11,538,333 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    600
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Dual Handle Attachment Type
  • Length(mm)
    1300
  • Width(mm)
    775
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    860
  • JAN Code
    4546678003357
  • Mass(g)
    49000