(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Leather Gloves - Crest

Leather Gloves - Crest

Standard Unit Price:
160,488 IDR
Days to Ship :
11 Day(s) or more

[Features]
· Uses cowhide for an improved soft feel
· Standard gloves
[Applications]
· For outdoor use, civil engineering and construction, gardening, DIY, precision work, light work and electrical construction

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
11 Day(s) or more
160,488 IDR

Minimum order quantity is 10.

Part Number : TH-313-W-L
Days to Ship 11 Day(s) or more
Standard Unit Price 160,488 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Palm Coat
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    L
  • Color
    White
  • JAN Code
    4932635250337

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)