(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Penguinace Japan-Made Crest Back Knitted-Size Print

Click this image to zoom it.

Move the mouse over the image to zoom

Penguinace Japan-Made Crest Back Knitted-Size Print

Standard Unit Price:
207,173 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Uses highly breathable Fieldsensor knit material for the backs of the hands, and elastic for the wrists, both of which feature the same color print of the size, so the size can be determined by the color.
· Reinforced at the base of the thumb
· Print that makes the size easy to determine
[Applications]
· For outdoor use, civil engineering and construction work, gardening, DIY, precision work, light work and electrical engineering

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • L
  • LL
  • Clear
JAN Code

Refine by

  • 4932635249737
  • 4932635249744
  • 4932635249973
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
4932635249973
8 Day(s) or more
207,173 IDR

Minimum order quantity is 10.

Part Number : TH-544-W-L
Days to Ship 8 Day(s) or more
Standard Unit Price 207,173 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Smooth Leather
  • Size
    L
  • Color
    White
  • JAN Code
    4932635249973
1 Pair
S
4932635249744
11 Day(s) or more
207,173 IDR

Minimum order quantity is 10.

Part Number : TH-548-W-S
Days to Ship 11 Day(s) or more
Standard Unit Price 207,173 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Smooth Leather
  • Size
    S
  • Color
    White
  • JAN Code
    4932635249744
1 Pair
LL
4932635249737
9 Day(s) or more
207,173 IDR

Minimum order quantity is 10.

Part Number : TH-549-W-LL
Days to Ship 9 Day(s) or more
Standard Unit Price 207,173 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Smooth Leather
  • Size
    LL
  • Color
    White
  • JAN Code
    4932635249737

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)