(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Penguinace Rescue

Click this image to zoom it.

Move the mouse over the image to zoom

Penguinace Rescue

Standard Unit Price:
333,333 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Fieldsensor material is used for the unlined backs for superior breathability and flexibility. Supports comfortable work.
· Double-layer reinforcing pads on the palms for use for hard work.
[Applications]
· For outdoor activities, civil engineering and construction, gardening, DIY, electrical engineering and motorcycling

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • Free
  • LL
  • Clear
Color

Refine by

  • Green
  • Yellow
  • Clear
JAN Code

Refine by

  • 4932635249539
  • 4932635250443
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Free
Yellow
4932635250443
8 Day(s) or more
333,333 IDR

Minimum order quantity is 10.

Part Number : TH-505-YL-F
Days to Ship 8 Day(s) or more
Standard Unit Price 333,333 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Palm Coat
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Color
    Yellow
  • JAN Code
    4932635250443
1 Pair
LL
Green
4932635249539
11 Day(s) or more
333,333 IDR

Minimum order quantity is 10.

Part Number : TH-506-GR-LL
Days to Ship 11 Day(s) or more
Standard Unit Price 333,333 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Palm Coat
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    LL
  • Color
    Green
  • JAN Code
    4932635249539

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)