(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Penguinace Elekar

Click this image to zoom it.

Move the mouse over the image to zoom

Penguinace Elekar

Standard Unit Price:
256,333 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Fieldsensor material with superior stretch and breathability is used for the backs of the hands.
· Suitable for detailed or light work, such as electrical wiring.
· Hook and loop tape closure at the wrists to fit the hand perfectly.
· Made using more supple Japanese cowhide, in consideration of ease of work.
[Applications]
· For outdoor activities, civil engineering and construction, gardening, DIY, electrical engineering and motorcycling

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • Free
  • M
  • LL
  • Clear
Color

Refine by

  • Blue
  • Green
  • Orange
  • Purple
  • Yellow
  • Clear
JAN Code

Refine by

  • 4932635249690
  • 4932635249706
  • 4932635250092
  • 4932635250467
  • 4932635250474
  • 4932635250702
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Free
Orange
4932635250467
8 Day(s) or more
256,333 IDR

Minimum order quantity is 10.

Part Number : TH-507-OR-F
Days to Ship 8 Day(s) or more
Standard Unit Price 256,333 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Color
    Orange
  • JAN Code
    4932635250467
1 Pair
Free
Yellow
4932635250474
11 Day(s) or more
256,333 IDR

Minimum order quantity is 10.

Part Number : TH-508-YL-F
Days to Ship 11 Day(s) or more
Standard Unit Price 256,333 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Color
    Yellow
  • JAN Code
    4932635250474
1 Pair
LL
Green
4932635249690
11 Day(s) or more
256,333 IDR

Minimum order quantity is 10.

Part Number : TH-509-GR-LL
Days to Ship 11 Day(s) or more
Standard Unit Price 256,333 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    LL
  • Color
    Green
  • JAN Code
    4932635249690
1 Pair
M
Green
4932635249706
8 Day(s) or more
256,333 IDR

Minimum order quantity is 10.

Part Number : TH-509-GR-M
Days to Ship 8 Day(s) or more
Standard Unit Price 256,333 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    M
  • Color
    Green
  • JAN Code
    4932635249706
1 Pair
Free
Blue
4932635250702
11 Day(s) or more
256,333 IDR

Minimum order quantity is 10.

Part Number : TH-529-BL-F
Days to Ship 11 Day(s) or more
Standard Unit Price 256,333 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Color
    Blue
  • JAN Code
    4932635250702
1 Pair
Free
Purple
4932635250092
8 Day(s) or more
256,333 IDR

Minimum order quantity is 10.

Part Number : TH-543-PU-F
Days to Ship 8 Day(s) or more
Standard Unit Price 256,333 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Unlined
  • Application
    For work
  • Leather Glove Types
    Split Leather
  • Size
    Free
  • Color
    Purple
  • JAN Code
    4932635250092

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)