(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
P Pattern Winter W-4

Click this image to zoom it.

Move the mouse over the image to zoom

P Pattern Winter W-4

Standard Unit Price:
397,500 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Winter gloves that use P pattern
· Long cuff type with waterproof inner developed for motorcycle officers
· Particularly well suited to operating a motorcycle and even shoveling snow, etc.
· Excellent grip force
[Applications]
· Outdoors, motorcycling, home gardening, DIY work, precision work, light work, electrical maintenance work

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
JAN Code

Refine by

  • 4932635366113
  • 4932635366120
  • 4932635366137
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
4932635366120
9 Day(s) or more
397,500 IDR

Minimum order quantity is 6.

Part Number : W-4-BK-L
Days to Ship 9 Day(s) or more
Standard Unit Price 397,500 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Palm Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    L
  • Color
    Black
  • JAN Code
    4932635366120
1 Pair
LL
4932635366137
8 Day(s) or more
397,500 IDR

Minimum order quantity is 6.

Part Number : W-4-BK-LL
Days to Ship 8 Day(s) or more
Standard Unit Price 397,500 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Palm Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    LL
  • Color
    Black
  • JAN Code
    4932635366137
1 Pair
M
4932635366113
8 Day(s) or more
397,500 IDR

Minimum order quantity is 6.

Part Number : W-4-BK-M
Days to Ship 8 Day(s) or more
Standard Unit Price 397,500 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Palm Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    M
  • Color
    Black
  • JAN Code
    4932635366113

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)