(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
P Pattern Winter W-2

Click this image to zoom it.

Move the mouse over the image to zoom

P Pattern Winter W-2

Standard Unit Price:
211,299 IDR
Days to Ship :
9 Day(s) or more

[Features]
· Winter gloves that use P pattern
· Gloves have inner fleece material for softness, a gentle feel and warmth.
· Perfect fit that is unlike most other winter gloves and heat retention for strong work support.
· Excellent grip force
[Applications]
· Outdoors, motorcycling, home gardening, DIY work, precision work, light work, electrical maintenance work

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • LL
  • Clear
JAN Code

Refine by

  • 4932635365833
  • 4932635365857
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
LL
4932635365857
9 Day(s) or more
211,299 IDR

Minimum order quantity is 10.

Part Number : W-2-BK-LL
Days to Ship 9 Day(s) or more
Standard Unit Price 211,299 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Palm Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    LL
  • Color
    Black
  • JAN Code
    4932635365857
1 Pair
M
4932635365833
11 Day(s) or more
211,299 IDR

Minimum order quantity is 10.

Part Number : W-2-BK-M
Days to Ship 11 Day(s) or more
Standard Unit Price 211,299 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Hand
  • Specifications
    Palm Coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    M
  • Color
    Black
  • JAN Code
    4932635365833

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)