(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inside Calipers with Spring

Inside Calipers with Spring

Click this image to zoom it.

Move the mouse over the image to zoom

An essential item for work sites. Dividers capable of fine adjustment, equipped with a spring convenient for transferring internal dimension measurements.
[Features]
· This is used for transferring dimensions from the scale for comparative measurements.
· Opening and closing screws attached to the legs for easy opening and closing, as well as fine adjustments.
[Applications]
· Used for transferring dimensions of grooves and inner diameters.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SI-150
SI-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dimension
(mm)
Total Length
(mm)
Mass
(g)

449,231 IDR

1 Piece(s) 1 Day(s) 150150 (From the Center of Main Portion to Tip)80

552,308 IDR

1 Piece(s) 1 Day(s) 200200 (From the Center of Main Portion to Tip)120

Loading...

  1. 1

Basic Information

Product Type Other Single Product/Set Classification Single Item Material (Main Body) Carbon Tool Steels
Plate Thickness(mm) 3.2 Use Transfer of Dimensions of Grooves or Inner Diameter Features · Suitable for comparative measurement by taking dimensions from scale · Opening and closing screws attached to the legs for easy opening and closing, as well as fine adjustments.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)