(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Static Electricity Eliminator Air Gun 9-1004-11

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Static Electricity Eliminator Air Gun
Part Number: 9-1004-11

Standard Unit Price: 26,095,413 IDR Special Price 26,095,413 IDR
Quantity: 1 pc
Days to Ship: 8 Day(s) or more

[Features]
· It precisely removes static electricity within ±15 V of ion balance.
· Equipped as standard with a high-performance 0.01 micron filter.
· Air flow rate can be adjusted at the base of the gun.

(i)Caution

  • Compressor is not provided.

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    194×29×142
  • Other
    -
  • Manufacturer Model
    TG-3
  • Footnotes
    -
  • Material
    Gun / Antistatic Polycarbonate, Control Unit / Steel
  • Power cord length(m)
    1.9 m 3P (Conversion Adapter Included)
  • Ion Balance
    0±15V
  • Ozone Generation Amount
    0.001ppm or Less
  • Weight(g)
    Gun / 185 g, Control Unit / 4 kg (Including 2.1 m Cable)
  • Filter
    -
  • Input Voltage
    AC100V50/60Hz
  • Operating air pressure
    maximum 0.7 MPa
  • Operating air flow rate
    maximum 170 NL/min
  • Air Fitting
    O.D. φ8 mm One-touch Fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)