(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Air Blower Type Anti-Static Equipment (Winstat)

Air Blower Type Anti-Static Equipment (Winstat)

Standard Unit Price:
11,373,539 IDR
Days to Ship :
Quote

Basic Specifications

  • Product Type
    related goods
  • Size(mm)
    150×62×182※1
  • Power Consumption(W)
    15
  • Manufacturer Product Name
    Winstat
  • Manufacturer Model
    BF-X2DD-V2
  • Footnotes
    *1: Protruding part excluded. *2: Stand included.
  • Accessory
    With Cleaning Brush
  • Power Supply(v)
    24 DC (AC Adapter Included / Supports 100-240 AC)
  • Noise level
    62dB(A)
  • Air volume (m3/min)
    1.7~3.6
  • Ion Balance
    ±20 V or less (distance of 300 mm)
  • Ozone Generation Amount
    0.007 ppm or less (distance of 150 mm, center)
  • Weight(g)
    900
  • Output Voltage
    DC±7.5kV
  • 1 pc
Part Number

Refine by

  • 1 pc
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc
Quote
11,373,539 IDR

Part Number : 1-8519-11
Days to Ship Quote
Standard Unit Price 11,373,539 IDR
Quantity 1 pc

Specificationtitle

  • Product Type
    related goods
  • Size(mm)
    150×62×182※1
  • Power Consumption(W)
    15
  • Manufacturer Product Name
    Winstat
  • Manufacturer Model
    BF-X2DD-V2
  • Footnotes
    *1: Protruding part excluded. *2: Stand included.
  • Accessory
    With Cleaning Brush
  • Power Supply(v)
    24 DC (AC Adapter Included / Supports 100-240 AC)
  • Noise level
    62dB(A)
  • Air volume (m3/min)
    1.7~3.6
  • Ion Balance
    ±20 V or less (distance of 300 mm)
  • Ozone Generation Amount
    0.007 ppm or less (distance of 150 mm, center)
  • Weight(g)
    900
  • Output Voltage
    DC±7.5kV

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)