(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lab Clock

Click this image to zoom it.

Move the mouse over the image to zoom

Lab Clock

Standard Unit Price:
10,994,308 IDR-
Days to Ship :
Quote

[Features]

· Easy to operate analog timer.
· ON/OFF setting is possible over 24 hours in 15-minute increments, up to 96 steps.

· Non-operating days of the week or specific days of the week can be designated.
· Multiple-day operation and pulse operation as well as minimum setting/1-minute setting are possible.

· Two circuits can be turned ON/OFF independently.
· A time diagram is displayed for monitoring the operation schedule.

· Equipped with interval function, sleep function, and interval & timer function that repeatedly powers ON/OFF in the set time.

· The power can be supplied for any arbitrary time, and a buzzer can be made to sound when the time is up.

(i)Caution

  • The day of the week cannot be specified for ELT-0 and -3.

Basic Specifications

  • Product Type
    Timer
  • Minimum Setting Time
    1 minute
  • Power Supply
    AC100V50/60Hz
  • Time For 1 Period
    24 Hours x 7 Days
  • Power cord length
    1.7m
  • Outlet Plug Shape
    3P
  • Footnotes
    * The day of the week cannot be specified.
  • Material
    Steel
  • Safety breaker
    MAX15A
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • 200×100×70mm
  • 220×100×105mm
  • Clear
Model No.

Refine by

  • ELT-2
  • ELT-1
  • Clear
JAN Code

Refine by

  • 4562108509855
  • 4562108510073
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
200×100×70mm
ELT-1
4562108509855
Quote
10,994,308 IDR

Part Number : 6-5713-01
Days to Ship Quote
Standard Unit Price 10,994,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Timer
  • Size
    200×100×70mm
  • Model No.
    ELT-1
  • JAN Code
    4562108509855
  • Minimum Setting Time
    1 minute
  • Power Supply
    AC100V50/60Hz
  • Time For 1 Period
    24 Hours x 7 Days
  • Weight(g)
    -
  • Power cord length
    1.7m
  • Outlet Plug Shape
    3P
  • Footnotes
    * The day of the week cannot be specified.
  • Material
    Steel
  • Safety breaker
    MAX15A
  • Control Output
    1 Circuit 15 A, 100 VAC 15 A x 1 Circuit with Contact (Resistive Load)
  • Set Time Range
    -
  • Alarm Volume
    -
  • Number of Pins
    -
1 pc.
220×100×105mm
ELT-2
4562108510073
Quote
12,534,308 IDR

Part Number : 6-5714-01
Days to Ship Quote
Standard Unit Price 12,534,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Timer
  • Size
    220×100×105mm
  • Model No.
    ELT-2
  • JAN Code
    4562108510073
  • Minimum Setting Time
    1 minute
  • Power Supply
    AC100V50/60Hz
  • Time For 1 Period
    24 Hours x 7 Days
  • Weight(g)
    Approximately 92
  • Power cord length
    1.7m
  • Outlet Plug Shape
    3P
  • Footnotes
    * The day of the week cannot be specified.
  • Material
    Steel
  • Safety breaker
    MAX15A
  • Control Output
    100 VAC 15 A x 2 Circuits with Contact (MAX 15 A with 2 circuits)
  • Set Time Range
    00:00-11:59AM, 00:00-11:59PM
  • Alarm Volume
    High/Approx 80 dB, Low/Approx. 60 dB
  • Number of Pins
    96 pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)