(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Screwdriver Accessory, Signal Control BOX

Electric Screwdriver Accessory, Signal Control BOX

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Abundant variety of input/output terminals.
· The rotation speed and time at start-up can both be set.
· Can be used together with a workpiece sensor, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KL-SCBSN

 
Part Number
KL-SCBSN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,054,958 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Weight(g) 97 Supported driver BN-800 Series, TBN, RBN Series Input Signal Workpiece switch, start, reverse start
Output Signal Torque Up Signal, Work Signal, Reverse Signal Signal Method MOS relay MAX 40 VDC 250 mA Connection Controller SKP-40BN-800
External Dimensions(mm) 58×95×35 Slow start time setting 0.0–9.9 Second Slow start RPM setting 30-100% of screwdriver basic rotation quantity (10 steps)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)