(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cushion Latch Type Electric Screwdriver HS-200 Series

Cushion Latch Type Electric Screwdriver HS-200 Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Clutch starts idling when reaching set torque value.
· Motor stops when the lever is released.
· Electric powered so it does not suffer the same torque variation that occur due to changes in air pressure, and the torque accuracy is far better than that of general air screwdrivers.

PDF

Japanese Only

Please note : This product AC100V
Part Number
HS-215
HS-225
HS-228F
HS-235
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Power Consumption
(W)
Overall Length
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Compatible Bit Weight
(g)
Standard Accessory 1 Standard Accessory 2

2,628,824 IDR

1 Piece(s) 8 Day(s) or more 0.20~1.472.0–4.02.0~3.0302302.0~15.01000φ5 mm, 5 mm Hex480Bit (No.1 x 1, No.2 x 1)Torque Fixation Ring (KC-3), Carbon Brush 2 pcs (MC20161)

3,436,903 IDR

1 Piece(s) 13 Day(s) or more 0.49~2.462.6~4.02.6~3.5452645.0~25.010005 mm Hexagon600Bit (No. 2 x 2)Torque Fixation Ring (KC-2), Carbon Brush 2 pcs (MC21411)

3,436,903 IDR

1 Piece(s) 10 Day(s) or more 0.50~1.762.6~4.02.6~3.5452645.0~18.020005 mm Hexagon600Bit (No. 2 x 2)Torque Fixation Ring (KC-2), Carbon Brush 2 pcs (MC21411)

3,976,811 IDR

1 Piece(s) 8 Day(s) or more 0.98~3.433.0~5.03.0–4.04526410.0~35.07005 mm Hexagon600Bit (No. 2 x 2)Torque Fixation Ring (KC-2), Carbon Brush 2 pcs (MC21411)

Loading...

  1. 1
 

Basic Information

Start Method Lever Start Type Adjustable Torque Type Stepless

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)