(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Large Steel Dolly Double Handle Fixed Type

Click this image to zoom it.

Move the mouse over the image to zoom

Large Steel Dolly Double Handle Fixed Type

Standard Unit Price:
5,712,601 IDR
Days to Ship :
13 Day(s) or more

[Features]
· Robust steel construction
· Fixed-handle type for greater strength.
· Dual-handle specification, useful for preventing load displacement.
· Rubber bumper all around the rim absorbs any impacts.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    With Long Double Handle
  • Length(mm)
    910
  • Width(mm)
    610
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    880
  • JAN Code
    4546678002923
  • Mass(g)
    23000
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
13 Day(s) or more
5,712,601 IDR

Part Number : NHT-310
Days to Ship 13 Day(s) or more
Standard Unit Price 5,712,601 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    With Long Double Handle
  • Length(mm)
    910
  • Width(mm)
    610
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    880
  • JAN Code
    4546678002923
  • Mass(g)
    23000