(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Silent Small Steel Dolly Handle Folding Type

Click this image to zoom it.

Move the mouse over the image to zoom

Silent Small Steel Dolly Handle Folding Type

Standard Unit Price:
2,219,167 IDR
Days to Ship :
10 Day(s) or more

Classic small, robust steel transport cart with folding handle.
[Features]
· Robust steel dolly cart with low-noise casters. Dramatically-reduced running noise.
· Rubber shock absorber all around the deck rim.
· Folding handle has yellow caps at the base to enhance safety by preventing fingers from being trapped.
· Casters are non-marking gray rubber that leaves no black rubber marks on the floor.
· All-Japanese product, of which all parts, from handle to deck and casters, are safe, reliable and high quality, made in Japan.
[Applications]
· For transporting loads. Handle can be folded for easy handling.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Handle Folding Type
  • Length(mm)
    740
  • Width(mm)
    480
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    855
  • JAN Code
    4546678002398
  • Mass(g)
    11000
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
10 Day(s) or more
2,219,167 IDR

Part Number : NHT-101S
Days to Ship 10 Day(s) or more
Standard Unit Price 2,219,167 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Handle Folding Type
  • Length(mm)
    740
  • Width(mm)
    480
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    855
  • JAN Code
    4546678002398
  • Mass(g)
    11000