(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Steel Dolly, with Gratings on Both Sides that Open and Close

Click this image to zoom it.

Move the mouse over the image to zoom

Small Steel Dolly, with Gratings on Both Sides that Open and Close

Standard Unit Price:
5,143,647 IDR
Days to Ship :
26 Day(s) or more

[Features]
· Made from robust steel.
· Wire mesh dolly cart, convenient for transporting differently-sized items at once.
· Panels on both sides are half-hinged, offering easier loading and unloading than models half-hinged on one side only.
· Rubber bumper all around the rim absorbs any impacts.
· Casters are non-marking gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    2 Tiers
  • Length(mm)
    820
  • Width(mm)
    505
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    855
  • JAN Code
    4546678002084
  • Mass(g)
    20000
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
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
1 unit
26 Day(s) or more
5,143,647 IDR

Part Number : NHT-107
Days to Ship 26 Day(s) or more
Standard Unit Price 5,143,647 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    2 Tiers
  • Length(mm)
    820
  • Width(mm)
    505
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    855
  • JAN Code
    4546678002084
  • Mass(g)
    20000