(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Angle Deck Brush 7047

Click this image to zoom it.

Move the mouse over the image to zoom

Angle Deck Brush 7047

Standard Unit Price:
1,436,923 IDR
Days to Ship :
12 Day(s) or more

Angle Deck Brush
[Features]
The brush body is curved to become a multi-use deck brush.
Made with all Vikan handle and joints.
Handle is sold separately
[Application]
For washing walls and under work benches.
[Specifications]
Heat Resistant Temperature: 121°C
Width: 245mm
Wire diameter: 0.50mm
Hair length: 45mm
Mass: 490g
[Material]
Bristle material: Hard

Basic Specifications

  • Width(mm)
    245
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.50
  • Hair length(mm)
    45
  • Bristle material
    Hard
  • Features
    The brush body is curved to become a multi-use deck brush. Made with all Vikan handle and joints. (Handle is sold separately)
  • Application
    For washing walls and under work benches.
  • Mass(g)
    490
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Trusco Code

Refine by

  • 497-0306
  • 497-0292
  • 497-0284
  • 497-0276
  • 497-0268
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
497-0268
12 Day(s)
1,436,923 IDR

Part Number : 70472
Days to Ship 12 Day(s)
Standard Unit Price 1,436,923 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    245
  • Color
    Green
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.50
  • Hair length(mm)
    45
  • Bristle material
    Hard
  • Features
    The brush body is curved to become a multi-use deck brush. Made with all Vikan handle and joints. (Handle is sold separately)
  • Application
    For washing walls and under work benches.
  • Mass(g)
    490
  • Trusco Code
    497-0268
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
1 pc.
Blue
497-0276
12 Day(s)
1,436,923 IDR

Part Number : 70473
Days to Ship 12 Day(s)
Standard Unit Price 1,436,923 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    245
  • Color
    Blue
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.50
  • Hair length(mm)
    45
  • Bristle material
    Hard
  • Features
    The brush body is curved to become a multi-use deck brush. Made with all Vikan handle and joints. (Handle is sold separately)
  • Application
    For washing walls and under work benches.
  • Mass(g)
    490
  • Trusco Code
    497-0276
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
1 pc.
Red
497-0284
12 Day(s)
1,436,923 IDR

Part Number : 70474
Days to Ship 12 Day(s)
Standard Unit Price 1,436,923 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    245
  • Color
    Red
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.50
  • Hair length(mm)
    45
  • Bristle material
    Hard
  • Features
    The brush body is curved to become a multi-use deck brush. Made with all Vikan handle and joints. (Handle is sold separately)
  • Application
    For washing walls and under work benches.
  • Mass(g)
    490
  • Trusco Code
    497-0284
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
1 pc.
White
497-0292
Quote
1,436,923 IDR

Part Number : 70475
Days to Ship Quote
Standard Unit Price 1,436,923 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    245
  • Color
    White
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.50
  • Hair length(mm)
    45
  • Bristle material
    Hard
  • Features
    The brush body is curved to become a multi-use deck brush. Made with all Vikan handle and joints. (Handle is sold separately)
  • Application
    For washing walls and under work benches.
  • Mass(g)
    490
  • Trusco Code
    497-0292
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.
1 pc.
Yellow
497-0306
Quote
1,436,923 IDR

Part Number : 70476
Days to Ship Quote
Standard Unit Price 1,436,923 IDR
Quantity 1 pc.

Specificationtitle

  • Width(mm)
    245
  • Color
    Yellow
  • Heat Resistant Temperature(°C)
    121
  • Wire diameter(mm)
    0.50
  • Hair length(mm)
    45
  • Bristle material
    Hard
  • Features
    The brush body is curved to become a multi-use deck brush. Made with all Vikan handle and joints. (Handle is sold separately)
  • Application
    For washing walls and under work benches.
  • Mass(g)
    490
  • Trusco Code
    497-0306
  • Caution
    Be careful not to pinch brush bristles in machines, tools, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)