(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Resin Dolly, 2-level

Click this image to zoom it.

Move the mouse over the image to zoom

Small Resin Dolly, 2-level

Standard Unit Price:
3,402,112 IDR-
Days to Ship :
13 Day(s) or more

[Features]
· Lightweight, convenient plastic dolly cart
· 2-tier cart also useful for picking work, etc.
· Casters are non-marking, carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    860
  • Specifications
    Load capacity (kg): Upper level 50, lower level 100
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • 2-stage double handle locking
  • 2 Tiers
  • Clear
Length(mm)

Refine by

  • 750
  • 790
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
1 unit
2 Tiers
750
13 Day(s) or more
3,402,112 IDR

Part Number : NP-104
Days to Ship 13 Day(s) or more
Standard Unit Price 3,402,112 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    2 Tiers
  • Length(mm)
    750
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    860
  • Mass(g)
    12000
  • Specifications
    Load capacity (kg): Upper level 50, lower level 100
1 unit
2-stage double handle locking
790
15 Day(s) or more
4,171,755 IDR

Part Number : NP-109
Days to Ship 15 Day(s) or more
Standard Unit Price 4,171,755 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    2-stage double handle locking
  • Length(mm)
    790
  • Width(mm)
    455
  • Caster Diameter(mm)
    100
  • Handle Height(mm)
    860
  • Mass(g)
    13000
  • Specifications
    Load capacity (kg): Upper level 50, lower level 100