(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strong Hand Truck, Handle Fixed-Type

Click this image to zoom it.

Move the mouse over the image to zoom

Strong Hand Truck, Handle Fixed-Type

Standard Unit Price:
6,111,149 IDR-
Days to Ship :
11 Day(s) or more

[Features]
· Robust steel dolly cart
· Fixed-handle type for greater strength
· Powder coated for strong resistance to rain and rust.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 400
  • 600
  • Clear
Length(mm)

Refine by

  • 955
  • 1275
  • Clear
Width(mm)

Refine by

  • 600
  • 775
  • Clear
Handle Height(mm)

Refine by

  • 855
  • 860
  • Clear
JAN Code

Refine by

  • 4546678003319
  • 4546678003340
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
1 unit
400
955
600
855
4546678003319
11 Day(s) or more
6,111,149 IDR

Part Number : STR-402
Days to Ship 11 Day(s) or more
Standard Unit Price 6,111,149 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    400
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Handle Locking Type
  • Length(mm)
    955
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    855
  • JAN Code
    4546678003319
  • Mass(g)
    23000
1 unit
600
1275
775
860
4546678003340
11 Day(s) or more
9,416,389 IDR

Part Number : STR-602
Days to Ship 11 Day(s) or more
Standard Unit Price 9,416,389 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    600
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Handle Locking Type
  • Length(mm)
    1275
  • Width(mm)
    775
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    860
  • JAN Code
    4546678003340
  • Mass(g)
    43000