(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Silent Resin Large Dolly 2 Steps

Click this image to zoom it.

Move the mouse over the image to zoom

Silent Resin Large Dolly 2 Steps

Standard Unit Price:
5,503,911 IDR-
Days to Ship :
10 Day(s) or more

[Features]
· Lightweight and quiet plastic dolly cart.
· 2-tier cart, useful for picking work, etc.
· Casters are carbon-free gray rubber that leaves no black rubber marks on the floor.
· Safe, reliable and high-quality all-Japanese product.

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    950
  • Specifications
    Load capacity (kg): Upper level 50, lower level 250
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • 2-stage double handle locking
  • 2 Tiers
  • Clear
Length(mm)

Refine by

  • 935
  • 975
  • Clear
JAN Code

Refine by

  • 4546678001889
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
1 unit
2 Tiers
935
4546678001889
10 Day(s) or more
5,503,911 IDR

Part Number : NP-304GS
Days to Ship 10 Day(s) or more
Standard Unit Price 5,503,911 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    2 Tiers
  • Length(mm)
    935
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    950
  • JAN Code
    4546678001889
  • Mass(g)
    19000
  • Features
    -
  • Specifications
    Load capacity (kg): Upper level 50, lower level 250
1 unit
2-stage double handle locking
975
-
15 Day(s) or more
6,307,999 IDR

Part Number : NP-309GS
Days to Ship 15 Day(s) or more
Standard Unit Price 6,307,999 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    2-stage double handle locking
  • Length(mm)
    975
  • Width(mm)
    600
  • Caster Diameter(mm)
    130
  • Handle Height(mm)
    950
  • JAN Code
    -
  • Mass(g)
    20000
  • Features
    Convenient double-handle specification.
  • Specifications
    Load capacity (kg): Upper level 50, lower level 250