(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Split Leather, Nail Bag, Extra Large

Click this image to zoom it.

Move the mouse over the image to zoom

Split Leather, Nail Bag, Extra Large

Standard Unit Price:
355,164 IDR
Days to Ship :
11 Day(s) or more

Made with finely-textured split leather specifications. Exceptional durability, heat resistance and flexibility. Standard-type nail bag

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Split Leather
  • Specifications
    Outsize
  • JAN Code
    4969402499873
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
355,164 IDR

Part Number : KS-83
Days to Ship 11 Day(s) or more
Standard Unit Price 355,164 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Split Leather
  • Specifications
    Outsize
  • JAN Code
    4969402499873

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)