(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electrician's Bucket φ27X35

Click this image to zoom it.

Move the mouse over the image to zoom

Electrician's Bucket φ27X35

Standard Unit Price:
562,916 IDR
Days to Ship :
11 Day(s) or more

[Features]·An electrician's bucket made of durable canvas. ·The bottom is reinforced. ·For storing work tools and work parts.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Body/Canvas, Handle/Cremona Rope
  • Specifications
    27φ×35
  • JAN Code
    4969402496674
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
562,916 IDR

Part Number : KS-96
Days to Ship 11 Day(s) or more
Standard Unit Price 562,916 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Body/Canvas, Handle/Cremona Rope
  • Specifications
    27φ×35
  • JAN Code
    4969402496674

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)