(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Split Leather Tool Carrying Bag with Gussets, Large, Ruled, Thumbtack

Click this image to zoom it.

Move the mouse over the image to zoom

Split Leather Tool Carrying Bag with Gussets, Large, Ruled, Thumbtack

Standard Unit Price:
600,516 IDR-
Days to Ship :
11 Day(s) or more

Made with finely-textured split leather. Exceptional durability, heat resistance and flexibility

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Split Leather
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Ridge Beam Type
  • With Gusset
  • Clear
JAN Code

Refine by

  • 4969402496605
  • 4969402496629
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
With Gusset
4969402496605
11 Day(s) or more
600,516 IDR

Part Number : KS-87
Days to Ship 11 Day(s) or more
Standard Unit Price 600,516 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Split Leather
  • Specifications
    With Gusset
  • JAN Code
    4969402496605
1 pc.
Ridge Beam Type
4969402496629
11 Day(s) or more
632,303 IDR

Part Number : KS-89
Days to Ship 11 Day(s) or more
Standard Unit Price 632,303 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Material
    Split Leather
  • Specifications
    Ridge Beam Type
  • JAN Code
    4969402496629

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)