(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
One-Touch Belt KS-50/51

Click this image to zoom it.

Move the mouse over the image to zoom

One-Touch Belt KS-50/51

Standard Unit Price:
155,565 IDR-
Days to Ship :
8 Day(s) or more

Easy one-touch installation. A work belt made from special processed fabric for strength in the vertical direction

Basic Specifications

  • Product Type
    Work belt
  • Material
    Belt: Polypropylene, Buckle: Polyacetal
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
color

Refine by

  • Black
  • Blue
  • Clear
Width(mm)

Refine by

  • 38
  • 48
  • Clear
JAN Code

Refine by

  • 4969402497510
  • 4969402497527
  • 4969402497572
  • 4969402497589
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
38
4969402497510
11 Day(s) or more
155,565 IDR

Part Number : KS-50-BK
Days to Ship 11 Day(s) or more
Standard Unit Price 155,565 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • color
    Black
  • Material
    Belt: Polypropylene, Buckle: Polyacetal
  • Width(mm)
    38
  • JAN Code
    4969402497510
1 pc.
Blue
38
4969402497527
11 Day(s) or more
155,565 IDR

Part Number : KS-50-NB
Days to Ship 11 Day(s) or more
Standard Unit Price 155,565 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • color
    Blue
  • Material
    Belt: Polypropylene, Buckle: Polyacetal
  • Width(mm)
    38
  • JAN Code
    4969402497527
1 pc.
Black
48
4969402497572
8 Day(s) or more
188,816 IDR

Part Number : KS-51-BK
Days to Ship 8 Day(s) or more
Standard Unit Price 188,816 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • color
    Black
  • Material
    Belt: Polypropylene, Buckle: Polyacetal
  • Width(mm)
    48
  • JAN Code
    4969402497572
1 pc.
Blue
48
4969402497589
11 Day(s) or more
187,157 IDR

Part Number : KS-51-NB
Days to Ship 11 Day(s) or more
Standard Unit Price 187,157 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work belt
  • color
    Blue
  • Material
    Belt: Polypropylene, Buckle: Polyacetal
  • Width(mm)
    48
  • JAN Code
    4969402497589

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)