(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Urus Mask PZM-58

Urus Mask PZM-58

Standard Unit Price:
43,846 IDR
Days to Ship :
1 Day(s)

Neji-Saurus GT/PZ-58 dedicated cap.
[Features]
· By attaching it to the tip of PZ-58, it stays closed even when put in a tool box.
· Uses environmentally friendly elastomer.
[Applications]
· Compactly stores without expanding Neji-Saurus GT.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Part
  • Set / Single
    Single Item
  • Product Model
    Neji-Saurus GT/PZ-58 Cap
  • Material
    Elastomer
  • Body / Option
    Option
  • Weight(g)
    5
  • Characteristics
    Adding PZ-58 tip prevents the tip from widening.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
43,846 IDR

Part Number : PZM-58
Days to Ship 1 Day(s)
Standard Unit Price 43,846 IDR

Specificationtitle

  • Product Category
    Part
  • Set / Single
    Single Item
  • Product Model
    Neji-Saurus GT/PZ-58 Cap
  • Material
    Elastomer
  • Body / Option
    Option
  • Weight(g)
    5
  • Characteristics
    Adding PZ-58 tip prevents the tip from widening.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Attaching the cutting blade, it can cut copper wires of Φ1.2mm easily.
●Grasps the crushed screws, rusted screws, fastening screws and removes them.
●This is the leading edge protective cover of PZ-58.

Specification

●Total Length(mm):52.3
●SPQ(piece):10
●With mechanical spring
●Compatible Truss/Pan Head Screw/ Tip Holding Part: Φ3 to Φ9.5
●Compatible Pan Head Screw/ Main Body Holding Part: Φ5.5 to Φ10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)