(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Arbitrary No.

Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Arbitrary No.

Standard Unit Price:
260,429 IDR-
Days to Ship :
12 Day(s)

[Features]
The body is made of aluminum, making it light and strong. (Approximately 30% lighter than brass types)
The hardened steel shackle achieves a higher degree of lightness and strength.
Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. The key number is engraved on the key.
The body is made of aluminum, making it light and strong.
Also provides superior durability.
Lockers at schools and offices, post boxes, bags, car stopping bollards, etc.

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Other
  • Specifications
    Includes Three Keys
  • Body Material
    Aluminum Alloy
  • Temple Material
    Hardened Iron
  • Key Material
    Brass
  • Features
    The aluminum body provides sturdiness and light weight (approx.30% lighter than brass). The hardened steel tools have elevated lightness and strength to another level. Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. The key number is stamped on the key. Light and sturdy due to the aluminum body. It also boasts superior durability.
  • Use
    School and office lockers, post boxes, bags, car stop poles, etc.
  • Amount Of Content
    1 Set (Lock X 1, Key X 3)
Part Number
Amount Of Content

Refine by

  • 1 Set (Lock X 1, Key X 3)
  • Clear
Width(mm)

Refine by

  • 30
  • 40
  • 50
  • Clear
Shackle Diameter(mm)

Refine by

  • 5
  • 6.5
  • 8
  • Clear
B(mm)

Refine by

  • 60
  • 63
  • 80
  • Clear
C(mm)

Refine by

  • 16
  • 22
  • 29
  • Clear
JAN Code

Refine by

  • 4003318348280
  • 4003318348297
  • 4003318348303
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
1 Set (Lock X 1, Key X 3)
30
5
60
16
4003318348280
12 Day(s)
260,429 IDR

Part Number : 64TI-30HB60-KD
Days to Ship 12 Day(s)
Standard Unit Price 260,429 IDR
Quantity 1 Set (Lock X 1, Key X 3)

Specificationtitle

  • Product Model
    Padlock
  • Material Quality
    Other
  • Width(mm)
    30
  • Shackle Diameter(mm)
    5
  • Specifications
    Includes Three Keys
  • Body Material
    Aluminum Alloy
  • Temple Material
    Hardened Iron
  • Key Material
    Brass
  • B(mm)
    60
  • C(mm)
    16
  • JAN Code
    4003318348280
  • Trusco Code
    491-1962
  • Mass(g)
    65
  • Features
    The aluminum body provides sturdiness and light weight (approx.30% lighter than brass). The hardened steel tools have elevated lightness and strength to another level. Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. The key number is stamped on the key. Light and sturdy due to the aluminum body. It also boasts superior durability.
  • Use
    School and office lockers, post boxes, bags, car stop poles, etc.
1 Set (Lock X 1, Key X 3)
40
6.5
63
22
4003318348297
12 Day(s)
335,714 IDR

Part Number : 64TI-40HB63-KD
Days to Ship 12 Day(s)
Standard Unit Price 335,714 IDR
Quantity 1 Set (Lock X 1, Key X 3)

Specificationtitle

  • Product Model
    Padlock
  • Material Quality
    Other
  • Width(mm)
    40
  • Shackle Diameter(mm)
    6.5
  • Specifications
    Includes Three Keys
  • Body Material
    Aluminum Alloy
  • Temple Material
    Hardened Iron
  • Key Material
    Brass
  • B(mm)
    63
  • C(mm)
    22
  • JAN Code
    4003318348297
  • Trusco Code
    491-2021
  • Mass(g)
    107
  • Features
    The aluminum body provides sturdiness and light weight (approx.30% lighter than brass). The hardened steel tools have elevated lightness and strength to another level. Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. The key number is stamped on the key. Light and sturdy due to the aluminum body. It also boasts superior durability.
  • Use
    School and office lockers, post boxes, bags, car stop poles, etc.
1 Set (Lock X 1, Key X 3)
50
8
80
29
4003318348303
12 Day(s)
580,143 IDR

Part Number : 64TI-50HB80-KD
Days to Ship 12 Day(s)
Standard Unit Price 580,143 IDR
Quantity 1 Set (Lock X 1, Key X 3)

Specificationtitle

  • Product Model
    Padlock
  • Material Quality
    Other
  • Width(mm)
    50
  • Shackle Diameter(mm)
    8
  • Specifications
    Includes Three Keys
  • Body Material
    Aluminum Alloy
  • Temple Material
    Hardened Iron
  • Key Material
    Brass
  • B(mm)
    80
  • C(mm)
    29
  • JAN Code
    4003318348303
  • Trusco Code
    491-2071
  • Mass(g)
    199
  • Features
    The aluminum body provides sturdiness and light weight (approx.30% lighter than brass). The hardened steel tools have elevated lightness and strength to another level. Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. The key number is stamped on the key. Light and sturdy due to the aluminum body. It also boasts superior durability.
  • Use
    School and office lockers, post boxes, bags, car stop poles, etc.