(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sponge for compound only

Sponge for compound only

Standard Unit Price:
126,154 IDR
Days to Ship :
11 Day(s)

[Features]
· Sponge dedicated for compounds to evenly polish obtaining effects close to sponge buff used by professionals.
· The grip shape prevents your hands from tiring.

Basic Specifications

  • Product Type
    Brush/Sponge
  • JAN code
    4975759091486
  • Trusco code
    475-7459
  • Material
    Grip: Polyethylene, Polished Surface: Polyurethane
  • Note
    Do not use for unintended applications.
  • Mass(g)
    100
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
126,154 IDR

Part Number : 09148
Days to Ship 11 Day(s)
Standard Unit Price 126,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush/Sponge
  • JAN code
    4975759091486
  • Trusco code
    475-7459
  • Material
    Grip: Polyethylene, Polished Surface: Polyurethane
  • Note
    Do not use for unintended applications.
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)