(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
High Class Color Sandpaper Set

High Class Color Sandpaper Set

Standard Unit Price:
129,231 IDR
Days to Ship :
8 Day(s)

[Features]
· A high-class sandpaper of a special recipe that realized fine finish of texture not damaged, which is not in conventional sandpaper. #800 and #1500 are set in one.
[Use]
· Making base layer before car painting.
· Finishing after car painting

Basic Specifications

  • Product Type
    Shampoo
  • Size(mm)
    93×115
  • Particle size
    ♯800, ♯1500
  • JAN code
    4975759091240
  • Trusco code
    475-7408
  • Set content
    #800 X 3 sheets, #1500 X 3 sheets
  • Note
    Please confirm the polish state while touching and beware of overpolishing.
  • Mass(g)
    100
  • Internal Capacity
    1 Set
Part Number
Internal Capacity

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
8 Day(s)
129,231 IDR

Part Number : 09124
Days to Ship 8 Day(s)
Standard Unit Price 129,231 IDR
Quantity 1 Set

Specificationtitle

  • Product Type
    Shampoo
  • Size(mm)
    93×115
  • Particle size
    ♯800, ♯1500
  • JAN code
    4975759091240
  • Trusco code
    475-7408
  • Set content
    #800 X 3 sheets, #1500 X 3 sheets
  • Note
    Please confirm the polish state while touching and beware of overpolishing.
  • Mass(g)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)