(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Body Compound

Body Compound

Standard Unit Price:
154,308 IDR-
Days to Ship :
Quote

[Features]
· A polishing agent made of minute particles not to leave flaw marks.
· For removing dirt, scratches and rust of painting surface, plating and wheel of vehicles.
[Use]
· Erasing shallow flaws of vehicle painting surfaces.
· Removing stubborn dirt such as pitch and tar.
· Removing dirt and rust of metal.

Basic Specifications

  • Product Type
    Shampoo
  • Material
    Surfactant, Abrasive Agent, Petroleum
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
Part Number
Detail type

Refine by

  • liquid
  • smooth
  • super fine
  • Clear
Capacity

Refine by

  • 50 g
  • 65 g
  • 125 g
  • Clear
JAN code

Refine by

  • 4975759090212
  • 4975759090229
  • 4975759090243
  • Clear
Trusco code

Refine by

  • 475-7351
  • 475-7343
  • 475-7335
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
smooth
65 g
4975759090212
475-7335
Quote
154,308 IDR

Part Number : 09021
Days to Ship Quote
Standard Unit Price 154,308 IDR

Specificationtitle

  • Product Type
    Shampoo
  • Detail type
    smooth
  • Capacity
    65 g
  • JAN code
    4975759090212
  • Trusco code
    475-7335
  • Material
    Surfactant, Abrasive Agent, Petroleum
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    100
super fine
50 g
4975759090229
475-7343
Quote
158,616 IDR

Part Number : 09022
Days to Ship Quote
Standard Unit Price 158,616 IDR

Specificationtitle

  • Product Type
    Shampoo
  • Detail type
    super fine
  • Capacity
    50 g
  • JAN code
    4975759090229
  • Trusco code
    475-7343
  • Material
    Surfactant, Abrasive Agent, Petroleum
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    100
liquid
125 g
4975759090243
475-7351
Quote
181,539 IDR

Part Number : 09024
Days to Ship Quote
Standard Unit Price 181,539 IDR

Specificationtitle

  • Product Type
    Shampoo
  • Detail type
    liquid
  • Capacity
    125 g
  • JAN code
    4975759090243
  • Trusco code
    475-7351
  • Material
    Surfactant, Abrasive Agent, Petroleum
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)