(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Compound Trial Set, Liquid Type

Compound Trial Set, Liquid Type

Standard Unit Price:
379,077 IDR
Days to Ship :
Quote

[Features]
· Even a novice can properly use without making mistakes of the steps and the number when repairing slight scratches of vehicles.
· A trial set packaging a complete set of numbers to the finishing.
[Use]
· Erasing shallow flaws of painting surfaces, finishing of paint repair and regaining gloss from cloudy painting surface of vehicles.

Basic Specifications

  • Product Type
    Shampoo
  • JAN code
    4975759091936
  • Trusco code
    475-7491
  • Material
    Surfactant, Abrasive Agent, Petroleum
  • Set content
    For scratch removal x 1, for finishing x 1, for superfine work x 1, sponge x 3
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    390
  • Internal Capacity
    1 Set
Part Number
Internal Capacity

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
Quote
379,077 IDR

Part Number : 09193
Days to Ship Quote
Standard Unit Price 379,077 IDR
Quantity 1 Set

Specificationtitle

  • Product Type
    Shampoo
  • JAN code
    4975759091936
  • Trusco code
    475-7491
  • Material
    Surfactant, Abrasive Agent, Petroleum
  • Set content
    For scratch removal x 1, for finishing x 1, for superfine work x 1, sponge x 3
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    390

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)