(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Liquid Compound

Liquid Compound

Standard Unit Price:
258,924 IDR
Days to Ship :
Quote

[Features]
· An essential item used for last finishing of mirror finish and repair of vehicle painting surfaces.
· Can polish to almost mirror surface level in the case of light color solid painting after quickly erasing sandpaper marks.
[Use]
· Erasing polishing marks and roughness on the painting surfaces.(#3000)
· Last finishing of vehicle painting surfaces(#9800)

Basic Specifications

  • Product Type
    Shampoo
  • Material
    Surfactant, Abrasive Agent, Petroleum
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    400
  • Internal Capacity
    1 pc (300 ml)
Part Number
Internal Capacity

Refine by

  • 1 pc (300 ml)
  • Clear
Detail type

Refine by

  • For Scratch Removal
  • For Super Mirror Surface
  • Clear
JAN code

Refine by

  • 4975759091448
  • 4975759091455
  • Clear
Trusco code

Refine by

  • 475-7424
  • 475-7416
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (300 ml)
For Scratch Removal
4975759091448
475-7416
Quote
258,924 IDR

Part Number : 09144
Days to Ship Quote
Standard Unit Price 258,924 IDR
Quantity 1 pc (300 ml)

Specificationtitle

  • Product Type
    Shampoo
  • Detail type
    For Scratch Removal
  • JAN code
    4975759091448
  • Trusco code
    475-7416
  • Material
    Surfactant, Abrasive Agent, Petroleum
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    400
1 pc (300 ml)
For Super Mirror Surface
4975759091455
475-7424
Quote
258,924 IDR

Part Number : 09145
Days to Ship Quote
Standard Unit Price 258,924 IDR
Quantity 1 pc (300 ml)

Specificationtitle

  • Product Type
    Shampoo
  • Detail type
    For Super Mirror Surface
  • JAN code
    4975759091455
  • Trusco code
    475-7424
  • Material
    Surfactant, Abrasive Agent, Petroleum
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)